SLVSDN7B August   2016  – February 2022 TPD1E10B06-Q1

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2.     ESD Ratings - AEC Specification
    3. 6.2 ESD Ratings—IEC Specification
    4. 6.3 ESD Ratings—ISO Specification
    5. 6.4 Recommended Operating Conditions
    6. 6.5 Thermal Information
    7. 6.6 Electrical Characteristics
    8. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  AEC-Q101 Qualified
      2. 7.3.2  IEC 61000-4-2 ESD Protection
      3. 7.3.3  ISO 10605 ESD Protection
      4. 7.3.4  IEC 61000-4-5 Surge Protection
      5. 7.3.5  IO Capacitance
      6. 7.3.6  Dynamic Resistance
      7. 7.3.7  DC Breakdown Voltage
      8. 7.3.8  Ultra Low Leakage Current
      9. 7.3.9  Clamping Voltage
      10. 7.3.10 Industrial Temperature Range
      11. 7.3.11 Space-Saving Footprint
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPD1E10B06-Q1 device is a bidirectional TVS ESD protection diode in a small 0402 package convenient for space contrained applications and an industry standard leaded SOD-523 package that enables automatic optical inspection (AOI). The TPD1E10B06-Q1 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4) since ESD voltages can easily reach 5000 V, which is more than enough to damage many integrated circuits, but during extreme conditions the voltages can be significantly higher. For example, in a low humidity environment voltages can exceed 20,000 V.

The low dynamic resistance and low clamping voltage ensures system level protection against transient events, providing sufficient protection on designs that are exposed to ESD events. This device also features a 12-pF IO capacitance making it ideal for audio lines, push buttons, memory interfaces, or GPIOs.

This device is also available without automotive qualification: TPD1E10B06.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
TPD1E10B06-Q1 X1SON (2) 0.6 mm × 1.00 mm
SOD-523 (2) 0.80 mm × 1.2 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-791270D0-C35B-4A4F-932B-5BAA3F3C2B03-low.gif Typical Application Schematic