SLVSDN7B August 2016 – February 2022 TPD1E10B06-Q1
PRODUCTION DATA
For this design example, the two TPD1E10B06-Q1s are used to protect left and right audio channels. For this audio application, the system parameters shown in Table 8-1 are known.
DESIGN PARAMETER | VALUE |
---|---|
Audio amplifier class | AB |
Audio signal voltage range | –3 V to 3 V |
Audio frequency content | 20 Hz to 20 kHz |
Required IEC 61000-4-2 ESD protection | ±20-kV contact, ±25-kV air-gap |