SLVSDX2A September 2017 – December 2017 TPS23521
PRODUCTION DATA.
The PROG pin can be tied to VEE, left floating, or tied to VEE through a resistor to adjust VSNS,CL1 and the ratio of fast trip to current limit. The options are set as follows:
●PROG = NC or Float: VSNS,CL1 = 25 mV, VSNS,FST is 2x VSNS,CL1
●RPROG = 196 kΩ (1%): VSNS,CL1 = 25 mV, VSNS,FST is 3x VSNS,CL1
●RPROG = 66.5 kΩ (1%): VSNS,CL1 = 40 mV, VSNS,FST is 3x VSNS,CL1
●PROG = VEE: VSNS,CL1 = 40 mV, VSNS,FST is 2x VSNS,CL1