SLVSDX2A September 2017 – December 2017 TPS23521
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC – Clamped Supply | ||||||
tID | Insertion Delay | VVCC: 0 V → 10 V, measure delay before VGATE ↑ | 32 | ms | ||
UVEN | ||||||
TUV,degl | Deglitch on UVEN | 4 | µs | |||
OV | ||||||
TOV,degl | Deglitch on OV | 4 | µs | |||
SNS | ||||||
TSNS,FST,RESP | Response time to large over current | VSNS steps from 0 mV to 60 mV. Measure time for GATE and GATE2 to come down. | 300 | ns | ||
Vref/PG | ||||||
tVref/PG,DEGL | Deglitch of Vref/PG. (GATE2 = unloaded, raise GATE, measure delay between GATE and Vref/PG) | Power Good ↑ (V(GATE) 0 V → 10 V) Look for Vref/PG ↑ | 1 | ms | ||
Power Good ↓ (V(GATE) 10 V → 0 V) Look for Vref/PG ↓ | 32 | ms |