SLUSDP0A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 38h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = -7) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 4.500 to 5.493 mΩ in 7.8125 μΩ steps |
Description: | Sets the ratio of the voltage at the current sense pins to the sensed current for the READ_IOUT command in miliohms. |