SLUSDP0A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | EFh |
Transaction Type: | Write Byte / Read Byte |
Data Format: | Unsigned Binary (1 bytes) |
Paged / Phased: | No / No |
Reset Value: | NVM or Pinstrap depending on the setting of PIN_DETECT_OVERRIDE for the ADDR pin |
Updates Allowed: | on-the-fly, only takes effect at power-on. |
Supported Values: | 00h to 7Fh (7 bit address right justified) |
Description: | Configure the PMBus slave address, when the PIN_DETECT_OVERRIDE command is configured to ignore the ADDR pinstrap detection. |