SLUSDP0A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 46h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = 0) |
Paged / Phased: | Yes / Yes |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 0 to 1023 A per-page OCP in 1 A steps 17 A to 130 A per-phase OCL (shared among all phases) in 3 A steps to 80 A, 5 A steps after |
Description: | Sets the total page overcurrent protection threshold in amperes when written with PHASE = FFh. Sets the per-phase overcurrent limit in amperes when written with PHASE ≠ FFh |