SLVSEQ0A May 2019 – March 2020 TPS54A24
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EN | ||||||
EN to start of switching | 135 | µs | ||||
PGOOD | ||||||
Deglitch time PGOOD going high | 272 | Cycles | ||||
Deglitch time PGOOD going low | 16 | Cycles | ||||
SW | ||||||
ton_min | Minimum on time | Measured at 50% to 50% of V(VIN), L = 1.0 µH, IOUT = 0 A | 90 | ns | ||
toff_min | Minimum off time (1) | V(BOOT-SW) ≥ 2.6 V | 0 | ns | ||
RT/CLK | ||||||
fsw_min | Minimum switching frequency (RT mode) | R(RT/CLK) = 250 kΩ | 200 | kHz | ||
Switching frequency (RT mode) | R(RT/CLK) = 100 kΩ | 450 | 500 | 550 | kHz | |
fsw_max | Maximum switching frequency (RT mode) | R(RT/CLK) = 30.1 kΩ | 1.6 | MHz | ||
fsw_clk | Switching frequency synchronization range (PLL mode) | 200 | 1600 | kHz | ||
RT/CLK falling edge to SW rising edge delay (PLL mode) | Measure at 500kHz with RT resistor in series with RT/CLK | 70 | ns | |||
HICCUP | ||||||
Wait time before hiccup | 512 | Cycles | ||||
Hiccup time before restart | 16384 | Cycles |