SBVS047I April 2004 – November 2023 TPS715A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Minimum output capacitor (COUT) value for stability is needed as suggested in the Recommended Operating Conditions table.
Table 7-1 summarizes the design requirements for this application.PARAMETER | VALUE |
---|---|
Input voltage | 4.3 V |
Output voltage | 3.3 V |
Output current | 50 mA |