SBVS067T January 2006 – December 2023 TPS737
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Driving the EN pin over 1.7 V turns on the regulator. Driving the EN pin below 0.5 V causes the regulator to enter shutdown mode. In shutdown, the current consumption of the device is reduced to 20 nA, typically.