SBVS067T January 2006 – December 2023 TPS737
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VIN | –0.3 | 6 | V |
VEN | –0.3 | 6 | ||
VOUT | –0.3 | 5.5 | ||
VNR, VFB | –0.3 | 6 | ||
Peak output current | IOUT | Internally limited | ||
Output short-circuit duration | Indefinite | |||
Continuous total power dissipation | PDISS | See Thermal Information | ||
Temperature | Junction, TJ | –55 | 150 | °C |
Storage, Tstg | –65 | 150 |