SBVS141D April 2010 – December 2023 TPS74701-Q1
PRODUCTION DATA
For this design example, use the parameters in Table 7-1.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 1.8 V ± 10% |
Output voltage | 1.5 V ± 3% |
Enable voltage | 1.8 V ± 10% |
BIAS voltage | 3.3 V ± 10% |
Output current | 500 mA |
Output capacitor | 10 µF |
Start-up time | <2 ms |