SBVS136G March 2012 – October 2023 TPS7A7200
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN, PG, EN | –0.3 | 7 | V |
SS, FB, SNS, OUT | –0.3 | VIN + 0.3(2) | V | |
50 mV, 100 mV, 200 mV, 400 mV, 800 mV, 1.6 V | –0.3 | VOUT + 0.3(2) | V | |
Current | OUT | Internally limited | A | |
PG (sink current into IC) | 5 | mA | ||
Temperature | Operating virtual junction, TJ | –55 | 160 | °C |
Storage, Tstg | –55 | 150 | °C |