SLWS245B May 2014 – February 2017 TRF3722
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BBI_N | 29 | I | BB in-phase input: negative |
BBI_P | 27 | I | BB in-phase input: positive |
BBQ_N | 8 | I | BB quadrature input: negative |
BBQ_P | 10 | I | BB quadrature input: positive |
CLK | 48 | I | Serial interface clock input; digital input |
CP_OUT | 41 | O | Charge pump output |
DATA | 47 | I | Serial interface data input; digital input |
EXT_VCO | 31 | I | External local oscillator input |
GND | 5, 7, 11, 15, 17, 19, 20, 22, 26, 30, 37, 40, 43, 45 | Ground | |
LD | 3 | O | PLL lock detect output |
LE | 46 | I | Serial interface latch enable; digital input |
LO_OUTN | 38 | O | Local oscillator output: negative |
LO_OUTP | 39 | O | Local oscillator output: positive |
NC | 9, 12, 13, 24, 25, 36 | No connect | |
NC | 28 | No connect; N/C or ground to paddle | |
PD | 1 | I | LO Div, TX Div, modulator power down (High = PD) |
RDBK | 2 | O | Serial interface internal registers readback output |
REFIN | 44 | I | Reference clock input |
RFOUT | 18 | O | RF output |
VCC_DIG | 4 | 3.3 V digital power supply | |
VCC_LO1 | 6 | 3.3 V TX Div power supply | |
VCC_LO2 | 35 | 3.3 V LO Div power supply | |
VCC_MOD1 | 14 | 3.3 V modulator power supply | |
VCC_MOD2 | 16 | 3.3 V modulator power supply | |
VCC_MOD3 | 21 | 3.3 V modulator power supply | |
VCC_MOD4 | 23 | 3.3 V modulator power supply | |
VCC_PLL | 42 | 3.3 V PLL power supply | |
VCC_TK | 32 | 3.3 V or 5 V VCO tank power supply | |
VCC_VCO | 33 | 3.3 V VCO power supply | |
VTUNE | 34 | I | VCO control voltage input |