SLLSFX8 February 2024 TUSB211A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The best EQ setting is dependent upon the signal chain loss characteristics of the target platform. The recommendation is to start with EQ Level 0, and then increment to EQ Level 1, and so on.
For the TUSB211A-Q1 to recognize any change to the EQ setting, the RSTN pin must be toggled. This is because the EQ pin is latched on power up and the pin is ignored thereafter.
Placement of the device is also dependent on the application goal. Table 7-2 provides TI recommendations.
PLATFORM GOAL | SUGGESTED TUSB211A-Q1 PLACEMENT |
---|---|
Pass USB Near End Mask at the receptacle | Close to measurement point (connector) |
Pass USB Far End Eye Mask at the plug | Close to USB PHY |
Cascade multiple TUSB211A-Q1s to improve device enumeration | Midway between each USB interconnect |
EQ settings(1) for channel loss | |
---|---|
Pre-channel cable length (Between USB PHY and TUSB211A-Q1) | EQ |
0-3 meter | Level 0 |
2-5 meter | Level 1 |
Post-channel cable length (Between TUSB211A-Q1 and inter-connect) | EQ |
0-2 meter | Level 0 |
1-4 meter | Level 1 |