SLLSFX8 February 2024 TUSB211A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 5 | 6.5 | V |
TA | Operating free-air temperature (AEC-Q100) | –40 | 105 | °C | |
TJ | Junction temperature (AEC-Q100) | 115 | °C | ||
DxP, DxM | Voltage range USB data | 0 | 3.6 | V | |
EQ | Voltage range EQ pin | 0 | 1.98 | V | |
DIGITAL | Voltage range other pins (RSTN) | 0 | 3.6 | V |