SCES727B june 2008 – june 2023 TXB0104-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
VCCB = 5 V ± 0.5 V |
UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | B | 9.3 | 8.2 | 7.7 | ns | |||
B | A | 9.6 | 8.1 | 7.4 | |||||
ten | OE | A | 1 | 1 | 1 | μs | |||
B | 1 | 1 | 1 | ||||||
tdis | OE | A | 220 | 220 | 220 | ns | |||
B | 220 | 220 | 220 | ||||||
trA, tfA | A-port rise and fall times | 5 | 5 | 5 | ns | ||||
trB, tfB | B-port rise and fall times | 4.6 | 4.8 | 4.7 | ns |