SCES727B june 2008 – june 2023 TXB0104-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 3.3 V ± 0.3 V | VCCB = 5 V ± 0.5 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A | B | 7.7 | 7 | ns | ||
B | A | 7.9 | 6.8 | ||||
ten | OE | A | 1 | 1 | μs | ||
B | 1 | 1 | |||||
tdis | OE | A | 280 | 280 | ns | ||
B | 220 | 220 | |||||
trA, tfA | A-port rise and fall times | 4.5 | 4.5 | ns | |||
trB, tfB | B-port rise and fall times | 4.1 | 4.7 | ns |