SCES955 September 2023 TXH0137D-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TXH0137D-Q1 is a 7-bit device that can be used in fixed directional level-translation applications for interfacing devices or systems operating at a wide voltage range as low as 1.5 V and as high as 30 V with currents up to 100 mA per channel. The A ports are designed as inputs and the Y ports are designed as outputs. The device can operate with A(X) = Y(X).
The device enables a wide range of applications with higher input or output capabilities, but more importantly it allows flexible pull-up sizing for voltage translation. Lower value resistors will enable higher frequency operation up to 1 MHz.