SCES955 September 2023 TXH0137D-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 7-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN supply voltage | 1.5 V to 30 V |
VCC supply voltage | 6.5 V to 30 V |
Number of channels | 7 |
Output current | Up to 100 mA per channel |
CVcc | 0.1 µF |
VPU | 0 V to Vo |