SCES853E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VCCA | –0.5 | 4.6 | V | |
VCCB | –0.5 | 6.5 | |||
Input-output pin voltage, VIO (2) | A1, A2, A3, A4 | A port | –0.5 | 4.6 | V |
B1, B2, B3, B4 | B port | –0.5 | 6.5 | ||
Output voltage, VO | Voltage range applied to any output in the high-impedance or power-off state(2) | A port | –0.5 | 4.6 | V |
B port | –0.5 | 6.5 | |||
Voltage range applied to any output in the high or low state(2) (3) | A port | –0.5 | VCCA + 0.5 | V | |
B port | –0.5 | VCCB + 0.5 | |||
Input clamp current, IIK | VI < 0 | –50 | mA | ||
Output clamp current, IOK | VO < 0 | –50 | mA | ||
Continuous output current, IO | ±50 | mA | |||
Continuous current through each VCCA, VCCB, or GND | ±100 | mA | |||
Storage temperature range, Tstg | –65 | 150 | °C |