SCES861E June 2015 – April 2024 TXS0108E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARA-METER | TEST CONDITIONS | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | VCCB = 5V ± 0.5V | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tPHL | Propagation delay time high-to-low output | A-to-B | Push-pull driving | 5 | 4 | 3.7 | ns | ||||
Open-drain driving | 6.2 | 6.3 | 5.8 | ||||||||
tPLH | Propagation delay time low-to-high output | A-to-B | Push-pull driving | 5.2 | 4.3 | 3.9 | |||||
Open-drain driving | 592 | 488 | 368 | ||||||||
tPHL | Propagation delay time high-to-low output | B-to-A | Push-pull driving | 5.4 | 4.7 | 4.2 | ns | ||||
Open-drain driving | 7.3 | 6 | 4.9 | ||||||||
tPLH | Propagation delay time low-to-high output | B-to-A | Push-pull driving | 5.9 | 4.4 | 3.5 | |||||
Open-drain driving | 595 | 381 | 345 | ||||||||
ten | Enable time | OE-to-A or B | Push-pull driving | 200 | 200 | 200 | ns | ||||
tdis | Disable time | OE-to-A or B | 400 | 400 | 400 | ns | |||||
trA | Input rise time | A-port rise time | Push-pull driving | 1.89 | 7.3 | 1.6 | 6.4 | 1.5 | 5.8 | ns | |
Open-drain driving | 110.00 | 692 | 157 | 529 | 116 | 377 | |||||
trB | Input rise time | B-port rise time | Push-pull driving | 1.70 | 6.5 | 1.3 | 5.1 | 0.9 | 4.32 | ns | |
Open-drain driving | 107.00 | 693 | 140 | 483 | 77 | 304 | |||||
tfA | Input fall time | A-port fall time | Push-pull driving | 1.50 | 5.7 | 1.2 | 4.7 | 1.3 | 3.8 | ns | |
Open-drain driving | 1.50 | 5.6 | 1.2 | 4.7 | 1.1 | 4.2 | |||||
tfB | Input fall time | B-port fall time | Push-pull driving | 1.40 | 5.4 | 0.9 | 4.1 | 0.7 | 3 | ||
Open-drain driving | 0.40 | 14.2 | 0.5 | 19.4 | 0.4 | 3 | |||||
tSK(O) | Skew (time), output | Channel-to-channel skew | Push-pull driving | 1 | 1 | 1 | ns |