SCES959A December 2023 – April 2024 TXV0108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:
Parameter | VCCO | RL | CL | S1 | VTP | |
---|---|---|---|---|---|---|
tpd | Propagation (delay) time | 1.14V – 3.6V | 2kΩ | 15pF | Open | N/A |
ten, tdis | Enable time, disable time | 1.14V – 3.6V | 2kΩ | 15pF | 2 × VCCO | 0.15V |
ten, tdis | Enable time, disable time | 1.14V – 3.6V | 2kΩ | 15pF | GND | 0.15V |