SCES959A December 2023 – April 2024 TXV0108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TXV0108 features a 10Ω integrated damping resistor to help minimize signal reflections on the rising and falling edges. If impedance matching with a 50Ω load is required, then a series resistor will be needed. Since the output impedance of the device will vary with the output voltage, (VCCB when DIR = High or VCCA when DIR = Low) Table 7-1 provides the recommended resistor values needed to impedance match a 50Ω load.
Output Voltage |
1.2V |
1.8V |
2.5V |
3.3V |
---|---|---|---|---|
Series Resistor |
53Ω |
25Ω |
30Ω |
32Ω |