SLUSDD5A April   2019  – December 2020 UC1825B-SP
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Control Methods
      2. 7.3.2 Synchronization
      3. 7.3.3 High Current Outputs
      4. 7.3.4 Open Loop Test Circuit
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 System Design Theory
        1. 8.2.1.1 Switching Frequency
        2. 8.2.1.2 Transformer
        3. 8.2.1.3 RCD and Diode Clamp
        4. 8.2.1.4 Output Diode
        5. 8.2.1.5 Main Switching MOSFETs
        6. 8.2.1.6 Output Filter and Capacitance
        7. 8.2.1.7 Compensation
        8. 8.2.1.8 Sense Resistor
    3. 8.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Feedback Traces
      2. 10.1.2 Input/Output Capacitors
      3. 10.1.3 Compensation Components
      4. 10.1.4 Traces and Ground Planes
      5. 10.1.5 Ground Planes
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Typical Application

The UC1825B-SP as a dual output controller that has integrated drivers for a push-pull topology and can be used for half bridge and full bridge applications by using external high side drivers. While the UC1825B-SP originally supported voltage mode topologies, the device with minimal external components can support current mode topologies as well. The RAMP pin is used for the input current sense and the ILIM pin is used as the current limit pin. External components are needed to ensure slope compensation is implemented.

GUID-75510063-025D-4698-B6C4-AFDEDAE1DC19-low.png Figure 8-4 Typical Application
Table 8-1 Design Parameters
PARAMETERSPECIFICATIONS
Input Power Supply22 to 48 VDC
Output Voltage5 VDC
Output Current0 to 10 A
Output Current Pre-load0.5 mA
Operating Temperature25°C
Switching Frequency of UC1825B-SP215 kHz
Peak Input Current Limit7 A
Bandwidth~5 kHz
Phase Margin~80°