SLUSD49A September 2017 – January 2019 UCC256303
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BLK | 4 | I | This pin is used to sense the PFC output voltage level. A resistive divider should be used to attenuate the signal before it is applied to this pin. The voltage level on this pin will determine when the LLC converter start/stops switching. The sensed BLK voltage is also used to adjust the burst mode threshold to improve efficiency over the input voltage range. |
BW | 8 | I | This pin is used to sense the output voltage through the bias winding. The sensed voltage is used for output over voltage protection. |
FB | 5 | I | LLC stage control feedback input. The amount of current sourced from this pin will determine the LLC input power level. |
GND | 11 | G | Ground reference for all signals. |
HB | 14 | I | High-side gate-drive floating supply voltage. The bootstrap capacitor is connected between this pin and pin HS. A high voltage, high speed diode should be connected from RVCC to this pin to supply power to the upper MOSFET driver during the period when the lower MOSFET is conducting. |
HO | 15 | O | High-side floating gate-drive output. |
HS | 16 | I | High-side gate-drive floating ground. Current return for the high-side gate-drive current. |
HV | 1 | I | Connect to GND |
ISNS | 6 | I | Resonant current sense. The resonant capacitor voltage is differentiated with a first order filter to measure the resonant current |
LL/SS | 9 | I | The capacitance value connected from this pin to ground will define the duration of the soft-start period. This pin is also used to program the burst mode threshold; the resistor divider on this pin programs the burst mode threshold and the threshold scaling factor with BLK pin voltage. |
LO | 10 | O | Low-side gate-drive output. |
Missing | 2 | N/A | Functional creepage and clearance |
Missing | 13 | N/A | Functional creepage and clearance |
RVCC | 12 | P | Regulated 12-V supply. This pin is used to supply the gate driver and PFC controller. |
VCC | 3 | P | Supply input. |
VCR | 7 | I | Resonant capacitor voltage sense |