JAJSFG9A May 2018 – June 2018 2N7001T
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
CpdA | Power dissipation capacitance - Port A | IO = 0 mA
CL = 0 pF, f = 1 MHz, tr = tf = 1 ns |
VCCA = VCCB = 1.8 V | 1 | pF | |||
VCCA = VCCB = 2.5 V | 1.3 | |||||||
VCCA = VCCB = 3.3 V | 1.8 | |||||||
CpdB | Power dissipation capacitance - B Port | IO = 0 mA
CL = 0 pF, f = 1 MHz, tr = tf = 1 ns |
VCCA = VCCB = 1.8 V | 12 | pF | |||
VCCA = VCCB = 2.5 V | 15 | |||||||
VCCA = VCCB = 3.3 V | 18 |