JAJSFG9A May 2018 – June 2018 2N7001T
PRODUCTION DATA.
To ensure reliability of the device, follow the common printed-circuit board layout guidelines listed below:
An example layout is given in Figure 13 for the DPW (X2SON-5) package. This example layout includes two 0402 (metric) capacitors, and uses the measurements that are in the package outline drawing appended to the end of this datasheet. A via of diameter 0.1 mm (3.973 mil) is placed directly in the center of the device. This via can be used to trace out the center pin connection through another board layer, or the via can be left out of the layout.