JAJSIB2 December 2019 ADC3421-Q1
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
tA | Aperture delay | 1.24 | 1.44 | 1.64 | ns | |
Aperture delay matching between two channels of the same device | ±70 | ps | ||||
Aperture delay variation between two devices at same temperature and supply voltage | ±150 | ps | ||||
tJ | Aperture jitter | 130 | fS rms | |||
Wake-up time: | Time to valid data after exiting standby power-down mode | 35 | 200 | µs | ||
Time to valid data after exiting global power-down mode
(in this mode, both channels power down) |
85 | 450 | µs | |||
ADC latency(6): | 2-wire mode (default) | 9 | Clock cycles | |||
1-wire mode | 8 | Clock cycles | ||||
tSU_SYSREF | SYSREF reference time: | Setup time for SYSREF referenced to input clock rising edge | 1000 | ps | ||
tH_SYSREF | Hold time for SYSREF referenced to input clock rising edge | 100 | ps |