JAJSIB2 December 2019 ADC3421-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | FLIP WIRE |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | W | 0h | Must write 0. |
0 | FLIP WIRE | R/W | 0h | This bit flips the data on the output wires. Valid only in two wire configuration.
0 = Default 1 = Data on output wires is flipped. Pin D0x becomes D1x, and vice versa. |