JAJSIB2 December 2019 ADC3421-Q1
PRODUCTION DATA.
After power-up, the internal registers must be initialized to their default values through a hardware reset by applying a high pulse on the RESET pin, as shown in Figure 50 and Table 5.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
t1 | Power-on delay from power-up to active high RESET pulse | 1 | ms | |||
t2 | Reset pulse duration: active high RESET pulse duration | 10 | ns | |||
t3 | Register write delay from RESET disable to SEN active | 100 | ns |
If required, the serial interface registers can be cleared during operation either: