JAJSGA0A September 2018 – August 2019 ADS1284
PRODUCTION DATA.
The DVDD supply operates over the range of 1.65 V to 3.6 V. If operating DVDD at less than 2.25 V, connect the DVDD pin directly to the BYPAS pin. Figure 58 shows the required connection if DVDD < 2.25 V. Otherwise if operating DVDD > 2.25 V, do not connect the pins together.