JAJSGA0A September 2018 – August 2019 ADS1284
PRODUCTION DATA.
The RDATAC command enables read-data-continuous mode (default mode). In this mode, conversion data is read from the device directly without the need to supply a data read command. Each time DRDY falls low, new data are available to read. See the Read-Data-Continuous Mode section for more details.