SBAS976A May 2019 – May 2020 ADS7138
PRODUCTION DATA.
DATA_CFG is shown in Figure 39 and described in Table 17.
Return to the Summary Table.
0b = Normal operation.
1b = Device outputs fixed code 0xA5A repeatitively when reading ADC data.
0b = Channel ID and status flags are not appended to ADC data.
1b = 4-bit channel ID is appended to ADC data.
10b = 4-bit status flags are appended to ADC data.
11b = Reserved.