8.6.26 HIGH_TH_CH1 Register (Address = 0x25) [reset = 0xFF]
HIGH_TH_CH1 is shown in Figure 62 and described in Table 40.
Return to the Summary Table.
Figure 62. HIGH_TH_CH1 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
HIGH_THRESHOLD_CH1_MSB[7:0] |
R/W-11111111b |
|
Table 40. HIGH_TH_CH1 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
HIGH_THRESHOLD_CH1_MSB[7:0] |
R/W |
11111111b |
MSB aligned high threshold for analog input. These bits are compared with top 8 bits of ADC conversion result. |