SLASF44 may 2023 AFE78201 , AFE88201
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT DAC STATIC PERFORMANCE | ||||||
Resolution | AFE88201 | 16 | Bits | |||
AFE78201 | 14 | |||||
INL | Integral nonlinearity(1) | AFE88201, TA = –40°C to +125°C | –12 | 12 | LSB | |
AFE88201, TA = –40°C to +85°C | –4 | 4 | ||||
AFE78201 | –3 | 3 | ||||
DNL | Differential nonlinearity(1) | –1 | 1 | LSB | ||
TUE | Total unadjusted error(1) | TA = –40°C to +125°C | –0.1 | 0.1 | %FSR | |
TA = –40°C to +85°C | –0.08 | 0.08 | ||||
TA = 25°C | –0.05 | 0.05 | ||||
Zero code error, no load | TA = –40°C to +125°C | 1 | mV | |||
TA = –40°C to +85°C | 1 | |||||
TA = 25°C | 0.5 | |||||
Zero code error temperature coefficient | ±3 | ppm/°C | ||||
Offset error(1) | TA = –40°C to +125°C | –0.07 | 0.07 | %FSR | ||
TA = –40°C to +85°C | –0.05 | 0.05 | ||||
TA = 25°C | –0.03 | 0.03 | ||||
Offset error temperature coefficient (1) | ±3 | ppm/°C | ||||
Gain error(1) | TA = –40°C to +125°C | –0.1 | 0.1 | %FSR | ||
TA = –40°C to +85°C | –0.08 | 0.08 | ||||
TA = 25°C | –0.05 | 0.05 | ||||
Gain error temperature coefficient(1) | ±3 | ppm FSR/°C | ||||
Full-scale error | TA = –40°C to +125°C | –0.1 | 0.1 | %FSR | ||
TA = –40°C to +85°C | –0.08 | 0.08 | ||||
TA = 25°C | –0.05 | 0.05 | ||||
Full-scale error temperature coefficient | ±3 | ppm FSR/°C | ||||
VOUT DAC DYNAMIC PERFORMANCE | ||||||
ts | Output voltage settling time | ¼ to ¾ scale and ¾ to ¼ scale settling to ±2 LSB | 65 | µs | ||
10-mV step settling to ±2 LSB | 30 | |||||
Slew rate | Fullscale transition measured from 10% to 90% | 30 | mV/µs | |||
Vn | Output noise | 0.1 Hz to 10 Hz, DAC at midscale | 0.25 | LSBpp | ||
100-kHz bandwidth, DAC at midscale | 32 | µVrms | ||||
Vn | Output noise density | Measured at 1 kHz, DAC at midscale, PVDD = 3 V | 180 | nV/√Hz | ||
Measured at 1 kHz, DAC at midscale, PVDD = 5 V | 260 | |||||
Power supply rejection ratio (ac) | 200-mV 50-Hz to 60-Hz sine wave superimposed on power supply voltage, DAC at midscale. | 85 | dB | |||
Code change glitch impulse | Midcode ±1 LSB (including feedthrough) | 4.5 | nV-s | |||
Code change glitch magnitude | Midcode ±1 LSB (including feedthrough), PVDD = 5 V |
1.5 | mV | |||
Digital feedthrough | At SCLK = 1 MHz, DAC output at midscale | 1 | nV-s | |||
VOUT DAC OUTPUT CHARACTERISTICS | ||||||
Output voltage | 0 | 2.5 | V | |||
VOUT alarm output high | 2.35 | 2.5 | 2.65 | V | ||
VOUT alarm output low | 0.285 | 0.3 | 0.315 | V | ||
RLOAD | Resistive load(2) | 10 | kΩ | |||
CLOAD | Capacitive load(2) | 100 | pF | |||
Load regulation | DAC at midscale, –1 mA ≤ IOUT ≤ +1 mA | 10 | µV/mA | |||
Short-circuit current | Full scale output shorted to GND | 5 | mA | |||
Zero output shorted to VDD | 5 | |||||
Output voltage headroom to PVDD | DAC at full code, IOUT = 1 mA (sourcing) | 200 | mV | |||
ZO | Large signal dc output impedance | To GND, DAC at code 0 | 60 | Ω | ||
DAC at midscale | 10 | mΩ | ||||
DAC at code 65535 | 10 | |||||
Output Hi-Z | 500 | kΩ | ||||
Power supply rejection ratio (dc) | DAC at midscale | 0.1 | mV/V | |||
Output voltage drift vs time, ideal VREF | TA = 35°C, VOUT = midscale, 1000 hours | ±5 | ppmFSR | |||
DIAGNOSTIC ADC | ||||||
Input voltage | 0 | 2.5 | V | |||
Resolution | 12 | Bits | ||||
DNL | Differential nonlinearity | Specified 12-bit monotonic | –1 | ±0.2 | 1 | LSB |
INL | Integral nonlinearity | –4 | ±1 | 4 | LSB | |
Offset error | After calibration | –10 | ±1.6 | 10 | LSB | |
Gain error | –0.8 | ±0.13 | 0.8 | %FSR | ||
Noise | ±4 | LSB | ||||
Input capacitance | 6 | pF | ||||
Input bias current | ADC not converting | –50 | 50 | nA | ||
Acquisition time | 52 | µs | ||||
Conversion time | 210 | µs | ||||
Conversion rate | 3.84 | kSPS | ||||
Temperature sensor accuracy | 5 | °C | ||||
INTERNAL OSCILLATOR | ||||||
Frequency | TA = –40°C to +125°C | 1.2165 | 1.2288 | 1.2411 | MHz | |
VOLTAGE REFERENCE INPUT | ||||||
ZVREFIO | Reference input impedance (VREFIO) | 125 | kΩ | |||
CVREFIO | Reference input capacitance (VREFIO) | 100 | pF | |||
VOLTAGE REFERENCE OUTPUT | ||||||
Output (initial accuracy)(3) | TA = 25°C | 1.248 | 1.25 | 1.252 | V | |
Output drift(3) | TA = –40°C to +125°C | 10 | ppm/℃ | |||
Output impedance(3) | 0.1 | Ω | ||||
Output noise(3) | 0.1 Hz to 10 Hz | 7.5 | µVPP | |||
Output noise density(3) | Measured at 10 kHz, reference load = 100 nF | 200 | nV/√Hz | |||
Load current(3) | Sourcing, 0.1% VREF change from nominal | 2.5 | mA | |||
Sinking, 0.1% VREF change from nominal | 0.3 | |||||
Load regulation(3) | Sourcing, 0 mA to 2.5 mA | 4 | µV/mA | |||
COUT | Stable output capacitance | TA = –40°C to +125°C, ESR from 10 mΩ to 400 mΩ |
70 | 100 | 130 | nF |
Line regulation(3) | 100 | µV/V | ||||
Output voltage drift vs time(3) | TA = 35°C, 1000 hours | ±100 | ppm | |||
Thermal hysteresis(3) | 1st cycle | 500 | µV | |||
Additional cycles | 25 | µV | ||||
VDD VOLTAGE REGULATOR OUTPUT | ||||||
Output voltage | 1.71 | 1.8 | 1.89 | V | ||
Output impedance(3) | Sourcing, 0.5 mA to 2.5 mA | 3 | Ω | |||
Load current(3) | Sourcing, 1% VDD change from nominal | 4 | mA | |||
THERMAL ALARM | ||||||
Alarm trip point | 130 | °C | ||||
Warning trip point | 85 | °C | ||||
Hysteresis | 12 | °C | ||||
Trip point absolute accuracy | 5 | °C | ||||
Trip point relative accuracy | 2 | °C | ||||
DIGITAL INPUT CHARACTERISTICS | ||||||
VIH | High-level input voltage | 0.7 | V/IOVDD | |||
VIL | Low-level input voltage | 0.3 | V/IOVDD | |||
Hysteresis voltage | 0.05 | V/IOVDD | ||||
Input current | –1.56 | 1.56 | µA | |||
Pin capacitance | Per pin | 10 | pF | |||
DIGITAL OUTPUT CHARACTERISTICS | ||||||
VOH | High-level output voltage | ISOURCE = 1 mA | 0.8 | V/IOVDD | ||
VOL | Low-level output voltage | ISINK = 1 mA | 0.2 | V/IOVDD | ||
VOL | Open-drain low-level output voltage | ISINK = 2 mA | 0.3 | V | ||
Output pin capacitance | 10 | pF | ||||
POWER REQUIREMENTS | ||||||
IPVDD | Current flowing into PVDD | DAC at zero-scale, SPI static | 170 | 210 | µA | |
IREFIO | Internal reference current consumption | 52 | 70 | µA | ||
IADC | ADC current consumption | ADC converting at 3.84 kSPS | 10 | µA | ||
CVDD | Recommended VDD decoupling capacitance | 1 | 10 | µF | ||
IIOVDD | Current flowing into IOVDD | SPI static | 10 | 25 | µA | |
IVREFIO | Current flowing into VREFIO | DAC at midscale code | 10 | µA |