Processor Cores:
- Up to Quad 64-bit Arm®Cortex®-A53 microprocessor subsystem at up to 1.4GHz
- Quad-core Cortex-A53 cluster with 512KB L2 shared cache with
SECDED ECC
- Each A53 core has 32KB L1 DCache with SECDED ECC and
32KB L1 ICache with Parity protection
- Single-core Arm®Cortex®-R5F at up to 800MHz, integrated as part of MCU
Channel with FFI
- 32KB ICache, 32KB L1
DCache, and 64KB TCM with SECDED ECC on all memories
- 512KB SRAM with SECDED
ECC
- Single-core Arm®Cortex®-R5F at up to 800MHz, integrated to support Device
Management
- 32KB ICache, 32KB L1
DCache, and 64KB TCM with SECDED ECC on all memories
- Single-core Arm®Cortex®-R5F at up to 800MHz, integrated to support Run-time
Management
- 32KB ICache, 32KB L1
DCache, and 64KB TCM with SECDED ECC on all memories
- Two Deep Learning Accelerators
(up to 4 TOPS total), each with:
- C7x floating point, up to
40 GFLOPS, 256-bit Vector DSP at up to 1.0GHz
- Matrix Multiply
Accelerator (MMA), up to 2 TOPS (8b) at up to 1.0GHz
- 32KB L1 DCache with
SECDED ECC and 64KB L1 ICache with Parity protection
- 2.25MB of L2 SRAM with
SECDED ECC
- Depth and Motion Processing
Accelerators (DMPAC)
- Dense Optical Flow (DOF) Accelerator
- Stereo Disparity Engine (SDE) Accelerator
- Vision Processing Accelerators
(VPAC) with Image Signal Processor (ISP) and multiple vision assist
accelerators:
- 600MP/s ISP
- Support for 12-bit
RGB-IR
- Support for up to 16-bit
input RAW format
- Line support up to
4096
- Wide Dynamic Range (WDR),
Lens Distortion Correction (LDC), Vision Imaging Subsystem (VISS), and
Multi-Scalar (MSC) support
- Output color
format : 8-bits, 12-bits, and YUV 4:2:2, YUV 4:2:0, RGB,
HSV/HSL
Multimedia:
- Display subsystem
- Triple display support
over OLDI/LVDS (1x OLDI-DL, 1x or 2x OLDI-SL), DSI or DPI
- OLDI-SL (Single
Link): up to 1920 x 1080 at 60fps (165-MHz Pixel Clock)
- OLDI-DL (Dual
Link): up to 3840 x 1080 at 60fps (150-MHz Pixel Clock)
- MIPI® DSI: with 4 Lane MIPI® D-PHY supports
up to 3840 x 1080 at 60fps (300-MHz Pixel Clock)
- DPI (24-bit RGB
parallel interface): up to 1920 x 1080 at 60fps (165-MHz pixel
clock)
- Four display pipelines
with hardware overlay support. A maximum of two display pipelines may be
used per display.
- Supports safety features
such as freeze frame detection and data correctness check
- 3D Graphics Processing Unit
- IMG BXS-4-64 with 256KB
cache
- Up to 50 GFLOPS
- Single shader core
- OpenGL ES3.2 and Vulkan
1.2 API support
- Four Camera Serial Interface
(CSI-2) Receiver with 4 Lane D-PHY
- MIPI® CSI-2 v1.3
Compliant + MIPI® D-PHY 1.2
- Support for 1,2,3 or 4
data lane mode up to 2.5Gbps per lane
- ECC
verification/correction with CRC check + ECC on RAM
- Virtual Channel support
(up to 16)
- Ability to write stream
data directly to DDR via DMA
- One CSI2.0 Transmitter with 4
Lane D-PHY (shared with MIPI DSI)
- Video Encoder/Decoder
- Support for HEVC (H.265)
Main profiles at Level 5.1 High-tier
- Support for H.264
BaseLine/Main/High Profiles at Level 5.2
- Support for up to 4K UHD
resolution
(3840 × 2160)
Memory Subsystem:
- On-chip RAM dedicated to key
processing cores
- 256KB of On-Chip RAM
(OCRAM) with SECDED ECC
- 256KB of On-Chip RAM with
SECDED ECC in SMS Subsystem
- 512KB of On-chip RAM with
SECDED ECC in Cortex-R5F MCU Subsystem
- 64KB of On-chip RAM with
SECDED ECC in R5F Device Manager Subsystem
- 64KB of On-chip RAM with
SECDED ECC in R5F Run-Time Manager Subsystem
- 2.25MB of L2 SRAM with
SECDED ECC in each C7x Deep Learning Accelerator (up to 4.5MB
total)
- DDR Subsystem (DDRSS)
- Supports LPDDR4 memory
types
- 32-bit data bus with
inline ECC
- Supports speeds up to
4000MT/s
- Max LPDDR4 size of
8GB
Functional Safety:
- Functional Safety-Compliant targeted (on select part
numbers)
- Developed for functional
safety applications
- Documentation will be
available to aid IEC 61508 functional safety system design
- Systematic capability up
to SIL 3 targeted
- Hardware Integrity up to
SIL 2 targeted
- Safety-related
certification
Security:
- Secure boot supported
- Hardware-enforced
Root-of-Trust (RoT)
- Support to switch RoT via
backup key
- Support for takeover
protection, IP protection, and anti-roll back protection
- Trusted Execution Environment
(TEE) supported
- Arm TrustZone® based TEE
- Extensive firewall
support for isolation
- Secure
watchdog/timer/IPC
- Secure storage
support
- Replay Protected Memory
Block (RPMB) support
- Dedicated Security Controller
with user programmable HSM core and dedicated security DMA & IPC subsystem
for isolated processing
- Cryptographic acceleration
supported
- Session-aware
cryptographic engine with ability to auto-switch key-material based on
incoming data stream
- Supports cryptographic cores
- AES – 128-/192-/256-Bit
key sizes
- SHA2 –
224-/256-/384-/512-Bit key sizes
- DRBG with true random
number generator
- PKA (Public Key
Accelerator) to Assist in RSA/ECC processing for secure boot
- Debugging security
- Secure software
controlled debug access
- Security aware
debugging
High-Speed Interfaces:
- PCI-Express® Gen3 single lane controller (PCIE)
- Gen1 (2.5GT/s), Gen2
(5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
- Integrated Ethernet switch
supporting (total 2 external ports)
- RMII(10/100) or RGMII
(10/100/1000) or SGMII (1Gbps)
- IEEE1588 (Annex D, Annex
E, Annex F with 802.1AS PTP)
- Clause 45 MDIO PHY
management
- Packet Classifier based
on ALE engine with 512 classifiers
- Priority based flow
control
- Time Sensitive Networking
(TSN) support
- Four CPU H/W interrupt
Pacing
- IP/UDP/TCP checksum
offload in hardware
- USB3.1-Gen1 Port
- One enhanced SuperSpeed
Gen1 port
- Port configurable as USB
host, USB peripheral, or USB Dual-Role Device
- Integrated USB VBUS
detection
- USB2.0 Port
- Port configurable as USB
host, USB peripheral, or USB Dual-Role Device (DRD mode)
- Integrated USB VBUS
detection
General Connectivity and
Automotive interfaces:
- 9x Universal Asynchronous
Receiver-Transmitters (UART)
- 5x Serial Peripheral Interface
(SPI) controllers
- 7x Inter-Integrated Circuit
(I2C) ports
- 5x Multichannel Audio Serial
Ports (McASP)
- General-Purpose I/O (GPIO), All
LVCMOS I/O can be configured as GPIO
- 4x Controller Area Network (CAN)
modules with CAN-FD support
Media and Data Storage:
- 3x Secure Digital® (SD®) (4b+4b+8b) interfaces
- 1x 8-bit eMMC interface
up to HS200 speed
- 2x 4-bit SD/SDIO
interfaces up to UHS-I
- Compliant with eMMC 5.1,
SD 3.0, and SDIO Version 3.0
- 1× General-Purpose Memory
Controller (GPMC) up to 133MHz
- OSPI/QSPI with DDR / SDR
support
- Support for Serial NAND
and Serial NOR Flash
- 4GBytes memory address
support
- XIP mode with optional
on-the-fly encryption
Technology /
Package:
- 16-nm FinFET technology
- 18 mm x 18 mm, 0.65 mm pitch with
VCA (AMW)
Companion Power Management
Solution:
- Functional
Safety-Compliant support up to ASIL-B or SIL-2 targeted
- TPS6522x PMIC
- TPS6287x Stackable, Fast Transient Bucks