SPRSPA3 March 2024 AM67 , AM67A
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 6-46, Table 6-47, Figure 6-38, Table 6-48, and Figure 6-39 present timing conditions, requirements, and switching characteristics for ECAP.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 1 | 4 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 7 | pF |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
CAP1 | tw(CAP) | Pulse duration, CAP (asynchronous) | 2P(1) + 2 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
CAP2 | tw(APWM) | Pulse duration, APWMx high/low | 2P(1) - 2 | ns |
For more information, see Enhanced Capture (ECAP) Module section in Peripherals chapter in the device TRM.