SPRSPA3 March 2024 AM67 , AM67A
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
CSI1_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AG6 |
CSI1_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AG5 |
CSI1_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AA10 |
CSI1_RXN0 | I | CSI Differential Receive Input (negative) | AF7 |
CSI1_RXN1 | I | CSI Differential Receive Input (negative) | AE8 |
CSI1_RXN2 | I | CSI Differential Receive Input (negative) | AD9 |
CSI1_RXN3 | I | CSI Differential Receive Input (negative) | AC10 |
CSI1_RXP0 | I | CSI Differential Receive Input (positive) | AF6 |
CSI1_RXP1 | I | CSI Differential Receive Input (positive) | AE7 |
CSI1_RXP2 | I | CSI Differential Receive Input (positive) | AD8 |
CSI1_RXP3 | I | CSI Differential Receive Input (positive) | AC9 |