JAJSET6B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | OPP100 | OPP50 | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
9 | tc(AHCLKRX) | Cycle time, McASP[x]_AHCLKR and McASP[x]_AHCLKX | 20(2) | 38.46 | ns | |||
10 | tw(AHCLKRX) | Pulse duration, McASP[x]_AHCLKR and McASP[x]_AHCLKX high or low | 0.5P - 2.5(3) | 0.5P - 2.5(3) | ns | |||
11 | tc(ACLKRX) | Cycle time, McASP[x]_ACLKR and McASP[x]_ACLKX | 20 | 38.46 | ns | |||
12 | tw(ACLKRX) | Pulse duration, McASP[x]_ACLKR and McASP[x]_ACLKX high or low | 0.5P - 2.5(3) | 0.5P - 2.5(3) | ns | |||
13 | td(ACLKRX-AFSRX) | Delay time, McASP[x]_ACLKR and McASP[x]_ACLKX transmit edge to McASP[x]_AFSR and McASP[x]_AFSX output valid | ACLKR and ACLKX int | 0 | 7.25 | 0 | 8.5 | ns |
ACLKR and ACLKX ext in | 2 | 14 | 2.7 | 18 | ||||
Delay time, McASP[x]_ACLKR and McASP[x]_ACLKX transmit edge to McASP[x]_AFSR and McASP[x]_AFSX output valid with Pad Loopback | ACLKR and ACLKX ext out | 2 | 14 | 2.7 | 18 | |||
14 | td(ACLKX-AXR) | Delay time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output valid | ACLKX int | 0 | 7.25 | 0 | 8.5 | ns |
ACLKX ext in | 2 | 14 | 2.7 | 18 | ||||
Delay time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output valid with Pad Loopback | ACLKX ext out | 2 | 14 | 2.7 | 18 | |||
15 | tdis(ACLKX-AXR) | Disable time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output high impedance | ACLKX int | 0 | 7.25 | 0 | 8.5 | ns |
ACLKX ext in | 2 | 14 | 2.7 | 18 | ||||
Disable time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output high impedance with Pad Loopback | ACLKX ext out | 2 | 14 | 2.7 | 18 |