JAJSET6B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
---|---|---|---|
mcasp0_aclkr | McASP0 Receive Bit Clock | IO | A15, A3, C19, L23 |
mcasp0_aclkx | McASP0 Transmit Bit Clock | IO | A19, D14, E11, F7, N24 |
mcasp0_ahclkr | McASP0 Receive Master Clock | IO | B18, M24 |
mcasp0_ahclkx | McASP0 Transmit Master Clock | IO | C13, D17, L24 |
mcasp0_fsr | McASP0 Receive Frame Sync | IO | A12, C16, D19, K23 |
mcasp0_fsx | McASP0 Transmit Frame Sync | IO | B19, B4, C11, D13, N22 |
mcasp0_axr0 | McASP0 Serial Data (IN/OUT) | IO | A18, B11, C14, G8, H23 |
mcasp0_axr1 | McASP0 Serial Data (IN/OUT) | IO | A11, C17, D8, E16, M25 |
mcasp0_axr2 | McASP0 Serial Data (IN/OUT) | IO | B18, C19, D16, L23, M24 |
mcasp0_axr3 | McASP0 Serial Data (IN/OUT) | IO | D17, D19, F17, K23, L24 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
---|---|---|---|
mcasp1_aclkr | McASP1 Receive Bit Clock | IO | B15, F17 |
mcasp1_aclkx | McASP1 Transmit Bit Clock | IO | A15, B14, L23 |
mcasp1_ahclkr | McASP1 Receive Master Clock | IO | F17 |
mcasp1_ahclkx | McASP1 Transmit Master Clock | IO | A16, F17 |
mcasp1_fsr | McASP1 Receive Frame Sync | IO | A14, B16 |
mcasp1_fsx | McASP1 Transmit Frame Sync | IO | B13, C16, K23 |
mcasp1_axr0 | McASP1 Serial Data (IN/OUT) | IO | A13, C13, M25 |
mcasp1_axr1 | McASP1 Serial Data (IN/OUT) | IO | A14, L24 |
mcasp1_axr2 | McASP1 Serial Data (IN/OUT) | IO | B15, D16 |
mcasp1_axr3 | McASP1 Serial Data (IN/OUT) | IO | A16, B16 |