JAJSET6B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The analog-to-digital converter (ADC) subsystem (ADC0) contains a single-channel ADC connected to an 8:1 analog multiplexer which operates as a general-purpose ADC. The ADC0 subsystem can be configured for use in one of the following applications:
Table 5-5 summarizes the ADC0 subsystem electrical parameters.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
ANALOG INPUT | |||||
ADC0_VREFP(1) | (0.5 × VDDA_ADC0) + 0.25 | VDDA_ADC0 | V | ||
ADC0_VREFN(1) | 0 | (0.5 × VDDA_ADC0) – 0.25 | V | ||
ADC0_VREFP + ADC0_VREFN | VDDA_ADC0 | V | |||
Full-scale Input Range | Internal Voltage Reference | 0 | VDDA_ADC0 | V | |
External Voltage Reference | ADC0_VREFN | ADC0_VREFP | |||
Differential Nonlinearity (DNL) | Internal Voltage Reference:
VDDA_ADC0 = 1.8 V External Voltage Reference: VREFP – VREFN = 1.8 V |
–1 | 0.5 | 1 | LSB |
Integral Nonlinearity (INL) | Source impedance = 50 Ω
Internal Voltage Reference: VDDA_ADC0 = 1.8 V External Voltage Reference: VREFP – VREFN = 1.8 V |
–2 | ±1 | 2 | LSB |
Source Impedance = 1 kΩ
Internal Voltage Reference: VDDA_ADC0 = 1.8 V External Voltage Reference: VREFP – VREFN = 1.8 V |
±1 | ||||
Gain Error | Internal Voltage Reference:
VDDA_ADC0 = 1.8 V External Voltage Reference: VREFP – VREFN = 1.8 V |
±2 | LSB | ||
Offset Error | Internal Voltage Reference:
VDDA_ADC0 = 1.8 V External Voltage Reference: VREFP – VREFN = 1.8 V |
±2 | LSB | ||
Input Sampling Capacitance | 5.5 | pF | |||
Signal-to-Noise Ratio (SNR) | Internal Voltage Reference:
VDDA_ADC0 = 1.8 V External Voltage Reference: VREFP – VREFN = 1.8 V Input Signal: 30 kHz sine wave at –0.5 dB Full Scale |
70 | dB | ||
Total Harmonic Distortion (THD) | Internal Voltage Reference:
VDDA_ADC0 = 1.8 V External Voltage Reference: VREFP – VREFN = 1.8 V Input Signal: 30 kHz sine wave at –0.5 dB Full Scale |
75 | dB | ||
Spurious Free Dynamic Range | Internal Voltage Reference:
VDDA_ADC0 = 1.8 V External Voltage Reference: VREFP – VREFN = 1.8 V Input Signal: 30 kHz sine wave at –0.5 dB Full Scale |
80 | dB | ||
Signal-to-Noise Plus Distortion | Internal Voltage Reference:
VDDA_ADC0 = 1.8 V External Voltage Reference: VREFP – VREFN = 1.8 V Input Signal: 30 kHz sine wave at –0.5 dB Full Scale |
69 | dB | ||
VREFP and VREFN Input Impedance | 20 | kΩ | |||
Input Impedance of AIN[7:0](2) | f = input frequency | [1/((65.97 × 10–12) × f)] | Ω | ||
SAMPLING DYNAMICS | |||||
ADC Clock Frequency | 13 | MHz | |||
Conversion Time | 13 | ADC0 clock cycles | |||
Acquisition Time | 2 | 257 | ADC0 clock cycles | ||
Sampling Rate(3) | ADC0 Clock = 13 MHz | 867 | kSPS | ||
Channel-to-Channel Isolation | 100 | dB |