JAJSCB3E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN(BAT) | BAT Input range | VSS – 0.125 | 5 | V | ||
VIN(TSAT) | TS Input range | VSS – 0.125 | VREG25 | V | ||
tSR_CONV | Conversion time | Single conversion | 125 | ms | ||
Resolution | 14 | 15 | bits | |||
VOS(SR) | Input offset | 1 | µV | |||
ZADC1 | Effective input resistance(TS)(1) | With internal pull-down activated | 5 | kΩ | ||
ZADC2 | Effective input resistance(BAT)(1) | When not measuring | 8 | MΩ | ||
During measurement | 100 | kΩ | ||||
ILKG(ADC) | Input leakage current(1) | 0.3 | µA |