JAJSCB3E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
This mode is suitable for gauging lithium thionyl chloride (Li-SOCl2) cells. The end-of-service (EOS) gauging algorithm uses voltage, current, and temperature data to determine the resistance (R) and rate of change of resistance of the battery. The resistance data is then used to find Depth of Discharge (DOD) = DOD(R). As above, SOH is determined and in turn used to determine the EOS condition.