JAJSFA3B September 2012 – April 2018 CSD86360Q5D
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | Power loss(1) | VIN = 12 V, VGS = 5 V,
VOUT = 1.3 V, IOUT = 25 A, ƒSW = 500 kHz, LOUT = 0.3 µH, TJ = 25°C |
2.6 | W | ||
IQVIN | VIN quiescent current | TG to TGR = 0 V
BG to PGND = 0 V |
10 | µA |