JAJSK35B September 2020 – May 2022 DLP471NE
PRODUCTION DATA
The DMD is a 0.47-inch diagonal spatial light modulator which consists of an array of highly reflective aluminum micromirrors. The DMD is an electrical input, optical output micro-optical-electrical-mechanical system (MOEMS). The fast switching speed of the DMD micromirrors combined with advanced DLP image processing algorithms enables frame rates of up to 240Hz to be displayed. The electrical interface is low voltage differential signaling (LVDS). The DMD consists of a two-dimensional array of 1-bit CMOS memory cells. The array is organized in a grid of M memory cell columns by N memory cell rows. Refer to the Section 7.2. The positive or negative deflection angle of the micromirrors can be individually controlled by changing the address voltage of underlying CMOS addressing circuitry and micromirror reset signals (MBRST).
The DLP 0.47” 1080p chipset is comprised of the DLP471NE DMD, DLPC7540 display controller, and the DLPA100 power management and motor driver. To ensure reliable operation, the DLP471NE DMD must always be used with the DLP display controller and the power management and motor driver specified in the chipset.