JAJSK35B September 2020 – May 2022 DLP471NE
PRODUCTION DATA
DMDs are spatial light modulators which reflect incoming light from an illumination source to one of two directions, with the primary direction being into a projection or collection optic. Each application is derived primarily from the optical architecture of the system and the format of the data coming into the DLPC7540 controller. The high tilt pixel in the bottom-illuminated DMD increases brightness performance and enables a smaller system footprint for thickness constrained applications. Typical applications using the DLP471NE include smart projectors and enterprise projectors.
DMD power-up and power-down sequencing is strictly controlled by the DLPC7540 through the TPS65145 PMIC. Refer to Section 9 for power-up and power-down specifications. To ensure reliable operation, the DLP471NE DMD must always be used with DLPC7540 controller, a DLPA100 PMIC/Motor driver and aTPS65145 PMIC.