JAJSK35B September 2020 – May 2022 DLP471NE
PRODUCTION DATA
The DMD requires 4 DC voltages: 1.8 V source, VOFFSET, VRESET, and VBIAS. In a typical configuration, 3.3 V is created by the DLPA100 power management and motor driver and is used on the DMD board to create the 1.8 V. The TI voltage regulator TPS65145 takes in the 3.3 V and outputs VOFFSET, VRESET, VBIAS.