JAJSRP4 October 2023 DLP651LE
PRODUCTION DATA
PARAMETER DESCRIPTION | VALUE | UNIT | |
---|---|---|---|
Number of active columns (1) | M | 1280 | micromirrors |
Number of active rows (1) | N | 800 | |
Micromirror (pixel) pitch (1) | P | 10.8 | µm |
Micromirror active array width (1) | Micromirror pitch × number of active columns | 13.824 | mm |
Micromirror active array height (1) | Micromirror pitch × number of active rows | 8.640 | mm |
Micromirror active border size(2) | Pond of Micromirror (POM) | 10 | micromirrors / side |