JAJSRP4 October 2023 DLP651LE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High level output voltage | VCC = 3 V, IOH = – 20 mA | 2.4 | V | ||
VOL | Low level output voltage | VCC = 3.6 V, IOL = 15 mA | 0.4 | V | ||
IOZ | High impedance output current | VCC = 3.6 V | 10 | µA | ||
IIL | Low level input current | VCC = 3.6 V, VI = 0 | –60 | µA | ||
IIH | High level input current (1) | VCC = 3.6 V, VI = VCC | 200 | µA | ||
ICC | Supply current VCC (2) | VCC = 3.6 V | 479 | mA | ||
ICCI | Supply current VCCI (2) | VCCI = 3.6 V | 309 | mA | ||
IOFFSET | Supply current VOFFSET (3) | VOFFSET = 8.75 V | 25 | mA | ||
ZIN | Internal differential termination resistance | 95 | 105 | Ω | ||
ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω | |
CI | Input capacitance(1) | f = 1 MHz | 10 | pF | ||
CO | Output capacitance(1) | f = 1 MHz | 10 | pF | ||
CIM | Input capacitance for MBRST[0:15] pins | f = 1 MHz | 200 |
330 |
pF |